HUBBELL CANADA
Image of 5252BLKTR Straight Blade Devices,TR,Commercial/IG,15A 125V,5-15R,Black
Image of 5252BLKTR Straight Blade Devices,TR,Commercial/IG,15A 125V,5-15R,Black
Discontinued

Straight Blade Devices,TR,Commercial/IG,15A 125V,5-15R,Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5252BLKTR

Straight Blade Devices, Tamper Resistant Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Black

  • Tamper-resistant shutter complies with national electrical code requirements
  • Smooth face
  • Triple wipe contacts
  • Wrap-around galvanized steel strap

Auto-terre

General

Application

Catalog Number

5252BLKTR

Color

Environmental Conditions

Material

Thermoplastic/Composite

Mounting Type

Product Family

Hubbell-PRO

Size

Standard Sized Product

Style

Smooth Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

UPC

783585582160

Dimensions

Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-15R

Operational

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistics

Carton Quantity

10