HUBBELL CANADA
Straight Style Battery Post Terminal, 4 AWG, Negative
Image of YAEBAS4CNTN Straight Style Battery Post Terminal, 4 AWG, Negative
Image of YAEBAS4CNTN Straight Style Battery Post Terminal, 4 AWG, Negative

Straight Style Battery Post Terminal, 4 AWG, Negative

Brand: Burndy

Catalog ID: YAEBAS4CNTN

Battery Post HYDENT Cu Terminals, #4 AWG, 2.30" L, 0.98" W, Gray, Wire Strip Length - 1-3/32" L.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAS4CNTN

Color Code

Gray

Connector Type

BATTERY STRAIGHT POST

Die Index

6

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

72 LBS/in

Material

Copper

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYDENT™

Type

OEM Terminals

UPC

781810562536

UPC 14 Digit GTIN

00781810562536

Dimensions

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.30 in

Dimension - Strip Length inch

1-3/32 in

Package Height

1 in

Package Length

7.9 in

Package Weight

1.38 lb

Package Width

3.4 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Str Compact Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

BATTERY STRAIGHT POST

Logistics

Carton Quantity

100

Pallet Quantity

12000