

Brand: Burndy
Catalog ID: YAEBAS6CNTN
Application
Battery Post Terminal
Catalog Number
YAEBAS6CNTN
Color Code
Blue
Connector Type
BATTERY STRAIGHT POST
Die Index
7
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
72 LBS/in
Material
Copper
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
194
Trade Name
HYDENT™
Type
OEM Terminals
UPC
781810562512
UPC 14 Digit GTIN
00781810562512
Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.30 in
Dimension - Strip Length inch
1-3/32 in
Package Height
1 in
Package Length
7.9 in
Package Weight
1.44 lb
Package Width
3.4 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
6 AWG
Conductor - Copper Flex G Size
6 AWG
Conductor - Copper Flex H Size
6 AWG
Conductor - Copper Flex I Size
6 AWG
Conductor - Copper Flex K Size
6 AWG
Conductor - Copper Flex M Size
6 AWG
Conductor - Copper Str Compact Size
6 AWG
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
72 LBS/in
Temperature Rating
194
Connector Type
BATTERY STRAIGHT POST
Carton Quantity
100
Pallet Quantity
8000