HUBBELL CANADA
Strand Mount Aerial Slack Storage System, 12" Dia. Multi-wrap
Image of FOS2TMK Strand Mount Aerial Slack Storage System, 12" Dia. Multi-wrap
*Representative image
Image of FOS2TMK Strand Mount Aerial Slack Storage System, 12" Dia. Multi-wrap

Strand Mount Aerial Slack Storage System, 12" Dia. Multi-wrap

Brand: Opti-Loop

Catalog ID: FOS2TMK

OptiLoop 12.125" Strand Mount Aerial Slack Storage System, 6005 Alloy Aluminum, Dual coat baked on polyester powder coat

The aluminum Opti-Loop™ FOS for strand and messenger mounted cable is available in a variety of sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends
  • Dual coat baked on polyester powder coat finish
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • Radius ends ensure no sharp corners.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets and bugnuts with galvanized nuts and bolts

General

Application

Strand/Messenger Cable storage

Cable Tie Eyelet

Yes

Catalog Number

FOS2TMK

Finish Type

Dual Coat Baked On Polyester Powder Coat

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

Product Type

Messenger Hardware

UPC

096359706984

Wraps

Multi

Dimensions

Diameter - Inside

12.125 in

Diameter - Outside

13.4 in

Dimensions

25.940 in x 14.377 in x 3.726 in

Height

3.726 in

Length

25.94 in

Weight

4.4 lb

Width

14.377 in

Conductor Related

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Logistics

Pallet Quantity

120