

Brand: Opti-Loop
Catalog ID: FOS3TMK
The aluminum Opti-Loop™ FOS for strand and messenger mounted cable is available in a variety of sizes.
Application
Strand/Messenger Cable storage
Cable Tie Eyelet
Yes
Catalog Number
FOS3TMK
Finish Type
Dual Coat Baked On Polyester Powder Coat
Material
6005 Alloy Aluminum
Product Category
Communications Connectors
Product Type
Messenger Hardware
UPC
096359707004
Wraps
Single
Diameter - Inside
16.125 in
Diameter - Outside
17.7 in
Dimensions
30.438 in x 18.252 in x 2.813 in
Height
2.813 in
Length
30.438 in
Weight
5.5 lb
Width
18.252 in
Conductor Type
Messenger Strand
Messenger Diameter - Maximum
0.25 in
Messenger Diameter - Minimum
0.313 in
Pallet Quantity
75