HUBBELL CANADA
Strand Mount Aerial Slack Storage System, 18" Dia.
Image of FOS4TMK Strand Mount Aerial Slack Storage System, 18" Dia.
*Representative image
Image of FOS4TMK Strand Mount Aerial Slack Storage System, 18" Dia.

Strand Mount Aerial Slack Storage System, 18" Dia.

Brand: Opti-Loop

Catalog ID: FOS4TMK

OptiLoop 18.125" Strand Mount Aerial Slack Storage System, 6005 Alloy Aluminum, Dual coat baked on polyester powder coat

The aluminum Opti-Loop™ FOS for strand and messenger mounted cable is available in a variety of sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends
  • Dual coat baked on polyester powder coat finish
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • Radius ends ensure no sharp corners.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets and bugnuts with galvanized nuts and bolts

General

Application

Strand/Messenger Cable storage

Cable Tie Eyelet

Yes

Catalog Number

FOS4TMK

Finish Type

Dual Coat Baked On Polyester Powder Coat

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

Product Type

Messenger Hardware

UPC

096359707011

Wraps

Single

Dimensions

Diameter - Inside

18.125 in

Diameter - Outside

19.7 in

Dimensions

31.688 in x 20.500 in x 2.813 in

Height

2.813 in

Length

31.688 in

Weight

6.1 lb

Width

20.5 in

Conductor Related

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Logistics

Pallet Quantity

75