

Brand: Burndy
Catalog ID: NNT15A14A
Application
Substation
Catalog Number
NNT15A14A
Connector Type
T-Connector
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Plated
No
Plating Type
Unplated
Product Family
Substation>Aluminum >Splice (NON EHV)>T Connectors
Product Type
Mechanical
Type
Bolted Tees
UPC
781810328095
UPC 14 Digit GTIN
00781810328095
Dimension - B Length inch
3.50 in
Dimension - Height inch
3.38 in
Dimension - Height mm
85.9 mm
Dimension - L Length Overall mm
167 mm
Dimension - Length BB inch
3.25 in
Dimension - Length Overall inch
6.56 in
Dimension - Width inch
2.81 in
Dimension - Width mm
71 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Tube Std Run
1 IPS
Conductor - AL Tube Std Run Range
1 IPS
Conductor - AL Tube Std Tap
3/4 IPS
Conductor - AL Tube Std Tap Range
3/4 IPS
Conductor - Connection Combination
Tube to Tube
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
1
Pallet Quantity
1