
Brand: Burndy
Catalog ID: NAR486A44N90
Application
Substation
Catalog Number
NAR486A44N90
Connector Type
Terminal
Material
Aluminum Alloy
Material - Hardware
Aluminum
Physical Attribute - Pad Orientation
90 Degree
Plated
N
Plating Type
Unplated
UPC
781810278505
UPC 14 Digit GTIN
00781810278505
Dimension - B Length inch
4.62 in
Dimension - D inch
4.00 in
Dimension - Height inch
8.88 in
Dimension - Height mm
225.6 mm
Dimension - L Length Overall mm
129 mm
Dimension - Length Overall inch
5.06 in
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
4.12 in
Dimension - Width mm
105 mm
Conductor - AL Str Size
2000 kcmil;2250 kcmil;2300 kcmil;2500 kcmil
Conductor - AL Str Size Range
2000 kcmil-2500 kcmil
Conductor Type
Certification - ETL
No
Standards - RoHS Compliance Status
EX
Connector Type
Terminal
Physical Attribute - Pad Orientation
90 Degree