
Brand: Burndy
Catalog ID: NAR42A2N
Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Available With 45 DEG Pad, Conductor Clamping Hardware: 1/2 IN, Wire Type: ACSR, Aluminum, Copper, Pad Configuration: Straight Offset, Installation Torque: 300 IN-LB
Application
Substation
Catalog Number
NAR42A2N
Clamping Element Design
Body And Cap
Connector Type
Terminal
EU RoHS Indicator
Contact Manufacturer
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Sub Brand
SUBSTATION CONNECTOR
Type
NAR-A
UPC
781810003862
UPC 14 Digit GTIN
00781810003862
Dimension - B Length inch
3.50 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
3-3/8 in
Dimension - Height inch
3.31 in
Dimension - Height mm
84.1 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
173 mm
Dimension - Length Overall inch
6.81 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
2.00 in
Dimension - Thread Size
1/2
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil
Conductor - ACSR Str Size Range
477. (30/7) Hen kcmil-795 (30/19) Mallard kcmil
Conductor - AL Str Size
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Size Range
600 kcmil-900 kcmil
Conductor - Connection Combination
Cable to Flat
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Connector Type
Terminal
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
4
Pallet Quantity
1080