HUBBELL CANADA
Image of S3GBP486A8 Substation - Aluminum Rigid Spacer
Image of S3GBP486A8 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S3GBP486A8

Three Conductor Spacer, 2300 kcmil-2500 kcmil AAC, 2167(72/7) kcmil-2156(84/19) kcmil ACSR, 550kV.

  • Streamlined rigid spacer for 3 cables in a triangular shape
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S3GBP486A8

Connector Type

Spacer

Installation Torque Recommended in-lb

480 in-lb

Material

Aluminum Alloy, Cast

Plated

No

Plating Type

Unplated

Product Family

Substation>EHV>Spacers

Product Type

Mechanical

UPC

781810469590

UPC 14 Digit GTIN

00781810469590

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.823 in

Dimension - Diameter Min Size inch

1.750 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

237 mm

Dimension - Length BB inch

3.00 in

Dimension - Length Overall inch

9.33 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

2156 (64/119) kcmil;2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (64/119) kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2300 kcmil-2500 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 in-lb

Configuration

Connector Type

Spacer