

Application
Substation
Catalog Number
S2R495A6BCH
Clamping Element Design
2 Piece Design
Connector Type
Spacer
Installation Torque Recommended in-lb
660 in-lb
Material
Aluminum Alloy, Cast
One Wrench Installation
Y
Plated
N
Plating Type
Unplated
UPC
781810489307
UPC 14 Digit GTIN
00781810489307
Dimension - B Length inch
3.00 in
Dimension - Height inch
3.62 in
Dimension - Height mm
91.9 mm
Dimension - L Length Overall mm
238 mm
Dimension - Length Overall inch
9.38 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size Range
3500 kcmil
Conductor - Connection Combination
Cable Spacer
Number of Conductors
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
660 in-lb
Connector Type
Spacer
Carton Quantity
1
Pallet Quantity
1