HUBBELL CANADA
Image of S2GBP41A12 Substation - Aluminum Rigid Spacer
Image of S2GBP41A12 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GBP41A12

Substation Connectors.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S2GBP41A12

Connector Type

Spacer

Material

Aluminum Alloy

Plated

No

Plating Type

Unplated

Product Family

Substation>EHV>Spacers

Product Type

Mechanical

UPC

781810234198

UPC 14 Digit GTIN

00781810234198

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.092 in

Dimension - Diameter Min Size inch

1.026 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - AAAC 5005 Size

927.2 (37) kcmil

Conductor - AAAC 5005 Size Range

927.2 (37) kcmil

Conductor - AAAC 6201 Size

927.2 (37) kcmil

Conductor - AAAC 6201 Size Range

927.2 (37) kcmil

Conductor - ACSR Str Size

715.5 (26/7) Starling kcmil

Conductor - ACSR Str Size Range

715.5 (26/7) Starling kcmil

Conductor - AL Str Size

795 kcmil;800 kcmil;874 kcmil

Conductor - AL Str Size Range

795 kcmil-874 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Pallet Quantity

1