

Brand: Burndy
Catalog ID: S2GBP46A12
Application
Substation
Catalog Number
S2GBP46A12
Connector Type
Spacer
Material
Aluminum Alloy
Plating Type
Unplated
Product Family
Substation>EHV>Spacers
Product Type
Mechanical
UPC
781810254394
UPC 14 Digit GTIN
00781810254394
Dimension - B Length inch
3.00 in
Dimension - Diameter Max Size inch
1.504 in
Dimension - Diameter Min Size inch
1.382 in
Dimension - Height inch
2.87 in
Dimension - Height mm
73 mm
Dimension - L Length Overall mm
363 mm
Dimension - Length Overall inch
14.30 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Conductor - ACSR Str Size
1272 (54/19) Pheasant kcmil;1431 (54/19) Plover kcmil
Conductor - ACSR Str Size Range
1272 (54/19) Pheasant kcmil-1431 (54/19) Plover kcmil
Conductor - AL Str Size
1590 kcmil;1600 kcmil
Conductor - AL Str Size Range
1590 kcmil-1600 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Spacer
Carton Quantity
1
Pallet Quantity
1