

Brand: Burndy
Catalog ID: S2GBP45A12B2
Application
Substation
Catalog Number
S2GBP45A12B2
Connector Type
Spacer
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
Product Family
Substation>EHV>Spacers
Product Type
Mechanical
UPC
781810270875
UPC 14 Digit GTIN
00781810270875
Dimension - B Length inch
4.00 in
Dimension - Height inch
2.58 in
Dimension - Height mm
65.5 mm
Dimension - L Length Overall mm
352 mm
Dimension - Length Overall inch
13.84 in
Dimension - Width inch
4.00 in
Dimension - Width mm
102 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil
Conductor - ACSR Str Size Range
795 (54/7) Condor kcmil-874.5 (54/7) Crane kcmil
Conductor - AL Str Size
954 kcmil
Conductor - AL Str Size Range
954 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Spacer