HUBBELL CANADA
Image of S3GBP48A13GS Substation - Aluminum Rigid Spacer
Image of S3GBP48A13GS Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S3GBP48A13GS

Three Conductor 13 IN Spacer, 1750 kcmil-2000 kcmil AAC, 1590(45/7) kcmil-1750(84/19) kcmil ACSR.

General

Application

Substation

Catalog Number

S3GBP48A13GS

Connector Type

Spacer

Material

Aluminum Alloy

Plating Type

Unplated

UPC

781810529362

UPC 14 Digit GTIN

00781810529362

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

13.89 in

Dimension - Height mm

353 mm

Dimension - L Length Overall mm

399 mm

Dimension - Length Overall inch

15.69 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size Range

1590 (45/7) kcmil-1750 (84/19) kcmil

Conductor - AL Str Size

1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1750 kcmil-2000 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Pallet Quantity

1