HUBBELL CANADA
Image of SCB23ACG1 Substation - Aluminum Welded Corona Bell
Image of SCB23ACG1 Substation - Aluminum Welded Corona Bell

Substation - Aluminum Welded Corona Bell

Brand: Burndy

Catalog ID: SCB23ACG1

CORONA BELL, 4.5 IN IPS, 550kV.

General

Application

Substation

Catalog Number

SCB23ACG1

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

621945114807

UPC 14 Digit GTIN

00621945114807

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

381 mm

Dimension - Length Overall inch

15.00 in

Dimension - Width inch

20.00 in

Dimension - Width mm

508 mm

Conductor Related

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Pipe Cap / End Bell

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1