

Brand: Burndy
Catalog ID: NBC22A2N
Application
Substation
Catalog Number
NBC22A2N
Connector Type
T-Connector
Material
Aluminum Alloy
Material - Hardware
Aluminum
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
UPC
781810345856
UPC 14 Digit GTIN
00781810345856
Dimension - B Length inch
6.00 in
Dimension - D inch
3.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
5.50 in
Dimension - Height mm
139.7 mm
Dimension - L Length Overall mm
264 mm
Dimension - Length Overall inch
10.38 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
2.00 in
Conductor - AL Tube Std Size
4 IPS
Conductor - AL Tube Std Size Range
4 IPS
Conductor Type
AL Tube Std-Size
Certification - ETL
No
Standards - RoHS Compliance Status
EX
Connector Type
T-Connector
Physical Attribute - Pad Orientation
Straight