

Brand: Burndy
Catalog ID: NN2AR48A44N90
Application
Substation
Catalog Number
NN2AR48A44N90
Connector Type
Terminal
Material
Aluminum Alloy
Material - Hardware
Aluminum
Physical Attribute - Pad Orientation
90 Degree
Plated
N
Plating Type
Unplated
UPC
781810286654
UPC 14 Digit GTIN
00781810286654
Dimension - B Length inch
4.62 in
Dimension - D inch
4.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
5.03 in
Dimension - Height mm
127.8 mm
Dimension - L Length Overall mm
243 mm
Dimension - Length Overall inch
9.57 in
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
8.01 in
Dimension - Width mm
203 mm
Conductor - ACSR Str Size
1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil
Conductor - ACSR Str Size Range
1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil
Conductor - AL Str Size
1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil
Conductor - AL Str Size Range
1500 kcmil-2000 kcmil
Conductor Type
Certification - ETL
No
Standards - RoHS Compliance Status
EX
Connector Type
Terminal
Physical Attribute - Pad Orientation
90 Degree