HUBBELL CANADA
Image of NN2AR48A66N90 Substation - Connector
Image of NN2AR48A66N90 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NN2AR48A66N90

Substation Connectors

General

Application

Substation

Catalog Number

NN2AR48A66N90

Connector Type

Terminal

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810512500

UPC 14 Digit GTIN

00781810512500

Dimensions

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

253 mm

Dimension - Length Overall inch

9.98 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

6.00 in

Dimension - Width inch

8.01 in

Dimension - Width mm

203 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1

Pallet Quantity

1