HUBBELL CANADA
Image of NNTR48A42A Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NNTR48A42A

Substation Connectors

General

Application

Substation

Catalog Number

NNTR48A42A

Connector Type

T-Connector

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

UPC

781810119488

UPC 14 Digit GTIN

00781810119488

Dimensions

Dimension - B Length inch

4.62 in

Dimension - Height inch

3.81 in

Dimension - Height mm

96.8 mm

Dimension - L Length Overall mm

187 mm

Dimension - Length BB inch

3.62 in

Dimension - Length Overall inch

7.38 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil

Conductor - ACSR Str Run Range

1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil

Conductor - ACSR Str Tap

477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil

Conductor - ACSR Str Tap Range

477.0 (18/1) Pelican kcmil-795 (54/7) Condor kcmil

Conductor - AL Str Run

1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Run Range

1500 kcmil-2000 kcmil

Conductor - AL Str Tap

600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil

Conductor - AL Str Tap Range

600 kcmil-900 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

2

Pallet Quantity

1