HUBBELL CANADA
Image of QGFL34B1T6W Substation - Connector
Image of QGFL34B1T6W Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: QGFL34B1T6W

Substation Connectors

General

Application

Substation

Catalog Number

QGFL34B1T6W

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

Trade Name

BARTAP™

UPC

781810053829

UPC 14 Digit GTIN

00781810053829

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Bus Bar Clamp and Accessories

Logistics

Carton Quantity

25

Pallet Quantity

3800