

Brand: Burndy
Catalog ID: NT1616
Application
Substation
Catalog Number
NT1616
Connector Type
T-Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
UPC
781810002650
UPC 14 Digit GTIN
00781810002650
Dimension - B Length fraction
2-3/4 in
Dimension - B Length inch
2.69 in
Dimension - Height fraction
2-5/8 in
Dimension - Height inch
2.63 in
Dimension - Height mm
66.8 mm
Dimension - L Length Overall mm
145 mm
Dimension - Length BB inch
2.69 in
Dimension - Length Overall inch
5.69 in
Dimension - Width inch
3.50 in
Dimension - Width mm
89 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
1 1/4 IPS
Conductor - Copper Tube Std Run Range
1 1/4 IPS
Conductor - Copper Tube Std Tap
1 1/4 IPS
Conductor - Copper Tube Std Tap Range
1 1/4 IPS
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
2
Pallet Quantity
32