HUBBELL CANADA
Image of NNTR18A45A Substation - Connector
Image of NNTR18A45A Substation - Connector
Discontinued

Substation - Connector

Brand: Burndy

Catalog ID: NNTR18A45A

Substation Connectors

General

Application

Substation

Catalog Number

NNTR18A45A

Connector Type

T-Connector

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

UPC

781810119228

UPC 14 Digit GTIN

00781810119228

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

4.44 in

Dimension - Height mm

112.8 mm

Dimension - L Length Overall mm

217 mm

Dimension - Length BB inch

3.75 in

Dimension - Length Overall inch

8.56 in

Dimension - Width inch

3.19 in

Dimension - Width mm

81 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Tap

715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil

Conductor - ACSR Str Tap Range

715.5 (54/7) Crow kcmil-1113 (54/19) Finch kcmil

Conductor - AL Str Tap

900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil

Conductor - AL Str Tap Range

900 kcmil-1250 kcmil

Conductor - AL Tube Std Run

2 IPS

Conductor - AL Tube Std Run Range

2 IPS

Conductor - Connection Combination

Tube to Cable

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1

Pallet Quantity

1