HUBBELL CANADA
Surge Protective Devices, Hospital Grade Outlet Strip, 20A 125V, 15' Cord Length
Image of HBL6HG1520 Surge Protective Devices, Hospital Grade Outlet Strip, 20A 125V, 15' Cord Length
Image of HBL6HG1520 Surge Protective Devices, Hospital Grade Outlet Strip, 20A 125V, 15' Cord Length
Image of HBL6HG1520 Surge Protective Devices, Hospital Grade Outlet Strip, 20A 125V, 15' Cord Length
Image of HBL6HG1520 Surge Protective Devices, Hospital Grade Outlet Strip, 20A 125V, 15' Cord Length

Surge Protective Devices, Hospital Grade Outlet Strip, 20A 125V, 15' Cord Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6HG1520

Surge Protective Devices, Hospital GradeOutlet Strip, 20A 125V, 15' Cord Length

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Hospital grade tamper-resistant receptacles with a hospital grade plug
  • cULus 1449 4th edition
  • Heavy duty metal housing
  • Available with a 2-port USB charging outlet

General

Catalog Number

HBL6HG1520

Color

Number Of Outlets

6

Product Family

Healthcare

Type

Metallic

UPC

783585467856

Dimensions

Weight

5.1 lb

Conductor Related

Cord Length

15 ft

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5