HUBBELL CANADA
Surge Protective Devices, SPIKESHIELD Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Ivory
Image of HBL8262ISA Surge Protective Devices, SPIKESHIELD Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Ivory

Surge Protective Devices, SPIKESHIELD Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8262ISA

Surge Protective Devices, SPIKESHIELD Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Ivory

  • High-impact nylon face resists breakage
  • Automatic grounding clip attached to bridge
  • Power-on indicator light verifies instantly that power is available
  • Distinctive surge symbol for visual identification of surge suppression receptacle

Standard Product

General

Application

Catalog Number

HBL8262ISA

Color

Environmental Conditions

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Performance

  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs) Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)

Response Time

5

Series

Hospital Grade

Specifications

  • Base Material - Nylon
  • Contact Design - Tandem Modified Bypass
  • Face Material - Nylon
  • Mounting Screws - Steel-Zinc Plated
  • Power Contacts - .031" (.8) Brass

Type

UPC

783585060378

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498 Receptacles
  • UL Listed File E2186

Nema Rating

5-15R

Operational

Indicator(s) Type

LED and Audible Alarm

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Performance

  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs) Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)

Response Time

5

Logistics

Carton Quantity

10