

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8ESPS1050C
6' Cord
Catalog Number
HBL8ESPS1050C
Color
Office White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Non-Metallic
Material - Mounting Hardware
Portable
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Performance
Response Time
5
Specifications
UPC
783585120638
Display Size
1050 Joules
Weight
1.5 lb
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 VAC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Performance
Response Time
5
Carton Quantity
20