HUBBELL CANADA
Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive Dual Tech, Ceiling Mount, 2000 Square Feet, 120V AC
Image of ATD2000CL Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive Dual Tech, Ceiling Mount, 2000 Square Feet, 120V AC
Discontinued

Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive Dual Tech, Ceiling Mount, 2000 Square Feet, 120V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATD2000CL

Switches and Lighting Control, H-MOSS,Occupancy Sensor, Adaptive Dual Tech, Ceiling Mount, 2000 Square Feet,120V AC

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • H-MOSSAdaptive Dual Tech
  • Ceiling Mount

General

Catalog Number

ATD2000CL

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Dual

Style

Ceiling Mount

Type

Sensors

UPC

783585256900

Electrical Ratings

Voltage Rating

120-277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

12

Pallet Quantity

624