HUBBELL CANADA
Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, White
Image of APD2000W1 Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, White
Image of APD2000W1 Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, White
Image of APD2000W1 Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, White
Image of APD2000W1 Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, White
+1
Image of APD2000W1 Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, White

Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: APD2000W1

Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC,White

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Passive Infrared
  • Dimming Wall Switch
  • 1-Relay

General

Catalog Number

APD2000W1

Color

White

Product Family

Dimming Controls

Type

Manual/Auto

UPC

783585427102

Dimensions

Weight

0.35 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

50

Pallet Quantity

2000