HUBBELL CANADA
Switches and Lighting Controls, DaylightTracker Photocell, Dimming
Image of DHTD Switches and Lighting Controls, DaylightTracker Photocell, Dimming
Image of DHTD Switches and Lighting Controls, DaylightTracker Photocell, Dimming
Discontinued

Switches and Lighting Controls, DaylightTracker Photocell, Dimming

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DHTD

Switches and Lighting Controls, DaylightTracker Photocell, Dimming

  • DaylightTracker Photocell
  • Dimming

General

Catalog Number

DHTD

Color

White

Series

Indoor

Style

Photocell

UPC

783585159355

Dimensions

Weight

0.25 lb

Electrical Ratings

Voltage Rating

0-10 VDC

Voltage Rating Description

0-10V DC