Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSM30W1
Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.
Catalog Number
DSM30W1
Color
Contact Configuration
Momentary
EU RoHS Indicator
No
Humidity
10% to 90% non-condensing relative humidity
Item Type
Low Voltage Switch
Number Of Poles
Single Pole
Operating Temperature
32°F to 122°F (0°C to 50°C)
Series
Style
Switches
Type
Accessories
UPC
783585159386
Length
4.87 in
Width
2.44 in
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
50