HUBBELL CANADA
Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black
Image of HBL7810D Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black
Discontinued

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7810D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Black

  • Optional Side Guard for close wall applications
  • Clamping plate for secure back or side wiring
  • Thermoset body provides resistance to electrical arc tracking

Standard Product

General

Catalog Number

HBL7810D

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

20

Item Type

Standard Toggle

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Specifications

Enclosure Material - Nylon

Type

Back & Side Wire

UPC

783585202792

Dimensions

Display Size

Standard Sized Product

Weight

0.55 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

18000 W

Conductor Related

Number Of Poles

3 Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

20

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

10