HUBBELL CANADA
Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Auxiliary Contact, Normally Open, A600 pilot duty, break before break
Image of ACFSNC Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Auxiliary Contact, Normally Open, A600 pilot duty, break before break
Image of ACFSNC Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Auxiliary Contact, Normally Open, A600 pilot duty, break before break
Discontinued

Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Auxiliary Contact, Normally Open, A600 pilot duty, break before break

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ACFSNC

Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Auxiliary Contact, Normally Open, A600 pilot duty, break before break

  • Industrial Grade
  • Switched Enclosures
  • Auxiliary Contact
  • Normally Open

General

Catalog Number

ACFSNC

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Product Family

Fused

Style

Auxiliary Contacts

Type

Accessories

UPC

783585378404

Dimensions

Length

3.16 in

Weight

0.2 lb

Width

2.6 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10