

Brand: Bryant
Catalog ID: 85002D
Standard Product
Catalog Number
85002D
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Open Switch
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Minimum Continuous -40 Deg C without Impact
Product Family
Standard Toggle
Style
Motor Controller/Disconnect
Type
Back Wire
UPC
781786631922
Display Size
Standard Sized Product
Amperage Rating
85 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
85 A
Current Rating
85 A
Phase
Single Phase
Voltage Rating
600V AC kV
Voltage Rating Description
600V AC kV
Wattage
51000 W
Number Of Poles
2 Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Load Capacity
Inductive
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Minimum Continuous -40 Deg C without Impact
Carton Quantity
10