HUBBELL CANADA
Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Ground Buss, For 60A and 100A
Image of HBL60100RGB Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Ground Buss, For 60A and 100A
Image of HBL60100RGB Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Ground Buss, For 60A and 100A

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Ground Buss, For 60A and 100A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60100RGB

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Ground Buss, For 60A and 100A

  • Replacement Parts
  • Motor Disconnects
  • Replacement Ground Buss

General

Catalog Number

HBL60100RGB

Ingress Protection

IP67

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 ° w/o Impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Non-Fused;Fused

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Interlock Items - Replacement Parts

Style

Replacement Ground Blocks

Type

Accessories

UPC

783585955162

Dimensions

Weight

0.2 lb

Electrical Ratings

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 ° w/o Impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Logistics

Carton Quantity

10