HUBBELL CANADA
Switches and Lighting Controls, OccupancySensors, Wireless H-Moss Control Unit, 120/277V AC 60HZ, For use withCeiling and Wall Mounted Sensors
Image of WLCU301 Switches and Lighting Controls, OccupancySensors, Wireless H-Moss Control Unit, 120/277V AC 60HZ, For use withCeiling and Wall Mounted Sensors
Image of WLCU301 Switches and Lighting Controls, OccupancySensors, Wireless H-Moss Control Unit, 120/277V AC 60HZ, For use withCeiling and Wall Mounted Sensors
Image of WLCU301 Switches and Lighting Controls, OccupancySensors, Wireless H-Moss Control Unit, 120/277V AC 60HZ, For use withCeiling and Wall Mounted Sensors
Discontinued

Switches and Lighting Controls, OccupancySensors, Wireless H-Moss Control Unit, 120/277V AC 60HZ, For use withCeiling and Wall Mounted Sensors

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLCU301

Switches and Lighting Controls, OccupancySensors, Wireless H-Moss Control Unit, 120/277V AC 60HZ, For use withCeiling and Wall Mounted Sensors

  • Dual purpose control unit with wireless transmitter
  • Wirelessly activates additional load control units
  • Takes place of CU300A's normally used to control just lighting
  • Power up to six 24V DC powered devices and transmit to associated wireless devices

General

Catalog Number

WLCU301

Color

Product Family

Transmitter

Style

Wireless

UPC

783585256375

Dimensions

Weight

0.6 lb

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10