Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Hubbell Wiring Device-Kellems
Catalog ID: DHT
Catalog Number
DHT
Color
Product Family
Indoor
Style
Photocell
UPC
783585159348
Weight
0.3 lb
Voltage Rating
24 VDC
Voltage Rating Description
24V DC