
Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSL30W1
Catalog Number
DSL30W1
Color
EU RoHS Indicator
No
Item Type
Low Voltage Switch
Operating Temperature
32°F to 122°F (0°C to 50°C)
Series
Style
Switches
Type
Accessories
UPC
783585159300
Length
4.87 in
Width
2.44 in
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
EU RoHS Indicator
No
Humidity
10% to 90% non-condensing relative humidity
Operating Temperature
32°F to 122°F (0°C to 50°C)
Carton Quantity
50