HUBBELL CANADA
SystemOne, Carpet Furniture Feed Cover/Flange, Black Powder Paint Finish
Image of S1SPFFBL SystemOne, Carpet Furniture Feed Cover/Flange, Black Powder Paint Finish
Image of S1SPFFBL SystemOne, Carpet Furniture Feed Cover/Flange, Black Powder Paint Finish
Image of S1SPFFBL SystemOne, Carpet Furniture Feed Cover/Flange, Black Powder Paint Finish

SystemOne, Carpet Furniture Feed Cover/Flange, Black Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPFFBL

SystemOne Carpet Furniture Feed Cover/Flange Powder Paint Finish

  • Powder Coat Painted Carpet Furniture Feed Cover/Flange
  • (1) ¾" Threaded Hub for Power and (1) 2" Threaded Hub for Data
  • Includes (1) ¾" and (1) 2" Liquidtight Conduit Connectors
  • Complies with ADA

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

General

Application

Application - For Use On

Carpet

Catalog Number

S1SPFFBL

Color

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Furniture Feed

EU RoHS Indicator

Finish Type

Black

Item Type

4" Fire-Rated Poke-Through Component

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Product Family

Flush - S1 Series

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Furniture Feed Cover/Flange- Carpet
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Style

Cover Flanges

Type

Type of Use

Carpet, Furniture Feed

Typical Application

Carpet, Furniture Feed

UPC

783585371412

Dimensions

Dimensions

8 in x 8 in x 2.41 in

Height

2.41 in

Length

8 in

Weight

1.629 lb

Width

8 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

10

Pallet Quantity

150