



Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPDUSL
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Catalog Number
S1SPDUSL
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) Duplex Opening, (1) StyleLine Decorator Opening
Product Family
SystemOne
Type
UPC
783585371757
Dimensions
5.36 in x 5.36 in x 2.31 in
Height
2.31 in
Length
5.36 in
Weight
0.38 lb
Width
5.36 in
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) Duplex Opening, (1) StyleLine Decorator Opening
Carton Quantity
5
Pallet Quantity
660