HUBBELL CANADA
SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black
Image of S1SPTRAC SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black
Image of S1SPTRAC SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black
Image of S1SPTRAC SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPTRAC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Catalog Number

S1SPTRAC

Color

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle

Product Family

SystemOne

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Ortronics® TracTack & Power
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Type

UPC

783585371252

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Weight

1.75 lb

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Ortronics TracJack Modules, Single 20A, 125V Receptacle

Logistics

Carton Quantity

5