
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPORT
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Catalog Number
S1SPORT
Color
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (3) I-Unit Ortronics Series II Modules, Single 20A, 125V Receptacle
Specifications
Type
UPC
783585371238
Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (3) I-Unit Ortronics Series II Modules, Single 20A, 125V Receptacle
Carton Quantity
5