HUBBELL CANADA
Image of T148 T148, Ring Terminal, 16-14 AWG, #6-8 Stud
Image of T148 T148, Ring Terminal, 16-14 AWG, #6-8 Stud

T148, Ring Terminal, 16-14 AWG, #6-8 Stud

Brand: Burndy

Catalog ID: T148

Uninsulated Ring Terminal For 16 - 14 AWG, #6-8 Stud, Tin Plated, Brazed Seam

T148.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T148

Connector Type

Ring Terminal

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810722404

UPC 14 Digit GTIN

00781810722404

Dimensions

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Diameter Max Size inch

0.08 in

Dimension - Hole Size fraction

1/6

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

19

Dimension - Length Overall inch

0.76 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.35 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#20 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999