HUBBELL CANADA
T3 Tech 11T Dieless Battery Crimper, C-Head, Pro Bag, 3Ah Makita Batteries
Image of PAT444ST3U03A3 T3 Tech 11T Dieless Battery Crimper, C-Head, Pro Bag, 3Ah Makita Batteries
Image of PAT444ST3U03A3 T3 Tech 11T Dieless Battery Crimper, C-Head, Pro Bag, 3Ah Makita Batteries
Image of PAT444ST3U03A3 T3 Tech 11T Dieless Battery Crimper, C-Head, Pro Bag, 3Ah Makita Batteries

T3 Tech 11T Dieless Battery Crimper, C-Head, Pro Bag, 3Ah Makita Batteries

Brand: Burndy

Catalog ID: PAT444ST3U03A3

PATRIOT® Series, T3 Technology 11-Ton Dieless Battery Crimper, C-Head, Uncovered, Nylon Pro Bag, Makita (2) 3.0Ah 18V Li-Ion Batteries, 120V-AC Charger

The 11-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its one-of-a-kind Dieless C-head design and range taking capability, can crimp a vast range from #4 AWG – 1000 kcmil.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments, photos, and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-Head for easy access and increased flexibility
  • Dieless System with range taking capability
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT444ST3U03A3

Container Type

Nylon Pro Bag

Crimp Force Capacity

11 ton

Die Type

Dieless

Power Source

120V-AC Charger

Series

PATRIOT® Series

Tool Type

Battery

Type

Crimper

UPC

621945625129

Dimensions

Dimensions

14.95 in x 3.25 in x 16.9 in

Height

16.9 in

Length

14.95 in

Weight

15.2 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil

Force Related

Crimp Force Capacity

11 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Logistics

Carton Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12