HUBBELL CANADA
Image of SSK60 Temp Power, Spider II Portable Power, Replacement Parts
Image of SSK60 Temp Power, Spider II Portable Power, Replacement Parts

Temp Power, Spider II Portable Power, Replacement Parts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSK60

Temporary Power Products, Spider II Portable Power, Replacement Parts, Supervisory Kit, 60A

  • Spider II Portable Power
  • Replacement Parts
  • Supervisory Kit
  • 60A

Supervisory Circuit

General

Application

Temporary Power Distribution

Catalog Number

SSK60

Color

Environmental Conditions

Indoor/Outdoor

Material

Thermoplastic

Style

Spider Supervisory Kit

Type

Replacement Part

UPC

783585369525

Dimensions

Display Size

Standard Sized Product

Weight

1.1 lb

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Wattage

15000 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor/Outdoor

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10