HUBBELL CANADA
Image of HBL123S50MS Temp Lighting, 12/3 50' STW Light String, w/ Metal Guards
Image of HBL123S50MS Temp Lighting, 12/3 50' STW Light String, w/ Metal Guards
play
Temporary Industrial Lighting
Discontinued

Temp Lighting, 12/3 50' STW Light String, w/ Metal Guards

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL123S50MS

Temporary Lighting Products, 12/3 50' STW Light String, With Metal Guards, 5 Fixtures

  • 12/3 50' STW Light String
  • With Metal Guards
  • 5 Fixtures

General

Catalog Number

HBL123S50MS

Performance

  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 50 ft.
  • Mechanical - Cord Type - 12/3 STW
  • Mechanical - Number of fixtures - 5

Product Family

Stringer Lights

Specifications

Plug Type - NEMA 5-15P

Type

  • Straight Blade Light String
  • Metal Guards

UPC

783585528250

Dimensions

Weight

15.15 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 50 ft.
  • Mechanical - Cord Type - 12/3 STW
  • Mechanical - Number of fixtures - 5