HUBBELL CANADA
Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
Image of HBLFS2549 Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
Image of HBLFS2549 Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
play
Temporary Industrial Lighting
Image of HBLFS2549 Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
+1
Image of HBLFS2549 Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
Discontinued

Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFS2549

Temporary Lighting Products, 34.5" , 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps

  • Inline on/off switch for ease of operation
  • 120V AC electronic ballast protected by light fixture

General

Catalog Number

HBLFS2549

EU RoHS Indicator

Performance

  • Electrical - Lamp Life - 20,000
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 2125
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 25
  • Mechanical - Cord Length - 6 ft.
  • Mechanical - Cord Type - 16 AWG SJTOW

Product Family

Stringer Lights

Specifications

  • Length - 48.5
  • Light Type - Fluorescent
  • Plug Type - NEMA 5-15P
  • Width - 2.625

Type

UPC

783585467467

Dimensions

Weight

3 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Lamp Life - 20,000
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 2125
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 25
  • Mechanical - Cord Length - 6 ft.
  • Mechanical - Cord Type - 16 AWG SJTOW