HUBBELL CANADA
Image of HBLMLMM Temporary Lighting, Support Magnet or ML Style Lights
Image of HBLMLMM Temporary Lighting, Support Magnet or ML Style Lights
Discontinued

Temporary Lighting, Support Magnet or ML Style Lights

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMLMM

Temporary Lighting Products, Support Magnet or ML Style Lights, 82 lb Capacity

  • Support Magnet or ML Style Lights
  • 82 lb Capacity

General

Catalog Number

HBLMLMM

Performance

Mechanical - Capacity - 82 lb.

Product Family

Portable work Light

Type

Accessories and Replacement Items

UPC

783585467351

Dimensions

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

Mechanical - Capacity - 82 lb.