HUBBELL CANADA
Temporary Power Distribution, Spider Box, 60A 125/250V, 5) 5-20R Receptacles
Image of SCSB0M2 Temporary Power Distribution, Spider Box, 60A 125/250V, 5) 5-20R Receptacles
Image of SCSB0M2 Temporary Power Distribution, Spider Box, 60A 125/250V, 5) 5-20R Receptacles
Image of SCSB0M2 Temporary Power Distribution, Spider Box, 60A 125/250V, 5) 5-20R Receptacles

Temporary Power Distribution, Spider Box, 60A 125/250V, 5) 5-20R Receptacles

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCSB0M2

Temporary Power Distribution, Spider Box, 60A 125/250V, 5) 5-20R Receptacles

  • Individual GFCI modules
  • TYPE 3R metallic enclosure and heavy duty,abuse resistant legs
  • Standard stab termination circuit breakers with gasketed lift cover

Military Version

General

Application

Heavy Duty Portable

Catalog Number

SCSB0M2

Color

Green

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Item Type

Straight Blade Singles

Material

Thermoplastic

Material - Mounting Hardware

Non-Mounted, Portable

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations

Series

Class L Spider II

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations

Type

6-20A, 125V Straight Blade Receptacles, 1-60A, 3 Phase 120/208V Pin & Sleeve Inlet, 1-50A 125/250V Inlet, 1-60A 3 Phase 120/208V Pin & Sleeve Outlet

UPC

783585075655

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pre-Wired

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

  • Three Phase 120 VAC
  • Three Phase 208 VAC

Voltage Rating Description

3-Phase 120/208 VAC

Wattage

12480

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Nema Rating

6) L5-20R, 1) 60A Non-NEMA In/Out

Operational

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations