HUBBELL CANADA
Image of SCB50 Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Input/Output Cable, 50A 125/250V

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Input/Output Cable, 50A 125/250V

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCB50

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Input/Output Cable, 50A 125/250V

  • Spider II Portable Power
  • Cable Sets and Receptacles
  • Input/Output Cable
  • 50A 125/250V

Standard Product

General

Application

Power Cables

Catalog Number

SCB50

Color

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Cord Sets

Type

Cable Set

UPC

783585830001

Electrical Ratings

Amperage Rating

50 A

Phase

Single Phase

Wattage

12500

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 1640 cUL and CSA, UL 943

Logistics

Carton Quantity

1