HUBBELL CANADA
Temporary Power Products, Spider II Portable Power, Replacement Parts, Leg Kit, 60A Yellow
Image of SLK Temporary Power Products, Spider II Portable Power, Replacement Parts, Leg Kit, 60A Yellow
Image of SLK Temporary Power Products, Spider II Portable Power, Replacement Parts, Leg Kit, 60A Yellow

Temporary Power Products, Spider II Portable Power, Replacement Parts, Leg Kit, 60A Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SLK

Temporary Power Spider II Portable Power, Replacement Leg Kit, 60A Yellow

  • Spider II Portable Power
  • Replacement Parts
  • Leg Kit
  • 60A Yellow

Standard Product

General

Application

Heavy Duty Portable

Catalog Number

SLK

Color

Environmental Conditions

Indoor and Outdoor

Item Type

Replacement Leg Kit

Material

Steel

Style

Spider Leg Kit

Type

Replacement Part

UPC

783585369655

Dimensions

Display Size

Standard Sized Product

Weight

10.25 lb

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor